text.skipToContent text.skipToNavigation

Catalog No. : DS2416MP00K

Description:  200A,PLG,3P4W,MG,416,3P208V,CC

UPC: 708917310433

MaxGard Male Plug with Control Contacts, 200 Amp, 3 Pole 4 Wire, 30 208V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imging (MMI trailers).

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

208 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

3