Catalog No. : DS2414MP000
Description: 200A,PLG,3P4W,MG,414,3P600V
UPC: 708917204961
MaxGard Male Plug, 200 Amp, 3 Pole 4 Wire, 30 600V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical plugs |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
Electrical hook-up of mobile medical imging (MMI trailers). |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
200 A |
|
Construction type |
Plug |
|
Number of poles |
3 |