text.skipToContent text.skipToNavigation

Catalog No. : DS2404MP00K/DF2029

Description:  200A,PLG,3P4W,MG,404,00K,W/DF2029

UPC: 708917314141

MaxGard Male Plug with Control Contacts, 200 Amp, 3 Pole 4 Wire, 3 Phase 480V, 60Hz, with 1.813 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imging (MMI trailers).

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

3