Catalog No. : DS2404FRABK
Description: 200A,REC,3P4W,MG,404,ABK,3P480V
UPC: 708917192350
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
Electrical hook-up of mobile medical imging (MMI trailers). |
Specifications
|
Number Of Poles |
3 |
|
Number Of Wires |
4 |
|
Amperage Rating |
200 Amps |
|
Voltage Rating |
480 V |
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLIW | N/A | N/A |
|
Amperage |
200 A |
|
Number of poles |
3 |