text.skipToContent text.skipToNavigation

Catalog No. : DS2404FP000/DF2029

Description:  200A,CON,3P4W,MG,404,3P480/DF2029

UPC: 708917333715

Female Connector, Voltage 3 Phase 480V, Amperage 200A, 3 Poles 4 Wire, with Screw Cap and 1.813 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3