text.skipToContent text.skipToNavigation

Catalog No. : DS2316MRA00

Description:  200A,NLT,3P4W,MG,AGL,120/208V

UPC: 708917311966

Motor Inlet with Angle Adapter, Voltage 120/250V, Amperage 200A, 3 Poles 4 Wires, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

120/250 V

Classifications

Brand Name

Russellstoll