text.skipToContent text.skipToNavigation

Catalog No. : DS2307MR000

Description:  200A,NLT,3P4W,MG,307,125/250V

UPC: 708917202080

Maxgard Male Inlet, 200Amp, 3 Pole 4 Wire, 125/250V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

125/250 V

Classifications

Brand Name

Russellstoll