text.skipToContent text.skipToNavigation

Catalog No. : DS2304MR00K

Description:  200A,NLT,3P4W,MG,304,00K,277/480V

UPC: 708917191827

Moto Inlet, Voltage 277/480V, Amperage 200A, 3 Poles 4 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll