text.skipToContent text.skipToNavigation

Catalog No. : DS2301FP00K

Description:  200 AMP,CONN.,3P4W,220/380 VOLT

UPC: 708917311935

Female Connector, Voltage 220/380V, Amperage 200A, 3 Poles 4 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

220/380 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3