text.skipToContent text.skipToNavigation

Catalog No. : DS2214MP000

Description:  200A,PLG,2P3W,MG,214,600V

UPC: 708917175506

Maxgard Male Plug, 200Amp, 2 Pole 3 Wire, 600V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

200 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

2