text.skipToContent text.skipToNavigation

Catalog No. : DS2207MRA00

Description:  200A 2P3W 207 250V MALE INL/ ANGLE

UPC: 708917346470

Maxgard Male Inlet with Angle Adapter, 200Amp, 2 Pole 3 Wire, 250V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

200 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll