text.skipToContent text.skipToNavigation

Catalog No. : DS2204MP00K

Description:  200A,PLG,2P3W,MG,204,00K,480V

UPC: 708917151234

Male Plug, Voltage 480V, Amperage 200A, 2 Poles 3 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

2