text.skipToContent text.skipToNavigation

Catalog No. : DS2204FRAB0

Description:  200A,REC,2P3W,MG,204,AB0,480V

UPC: 708917165378

Female Receptacle, Voltage 480V, Amperage 200A, 2 Poles 3 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

2