text.skipToContent text.skipToNavigation

Catalog No. : DS2116MR000

Description:  200A,NLT,2P3W,MG,116.120V

UPC: 708917194163

MaxGard Male Inlet, 200 Amp, 2 Pole 3 Wire, 120V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imging (MMI trailers).

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

200 Amps

Voltage Rating

120 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll