text.skipToContent text.skipToNavigation

Catalog No. : DS1613MP000

Description:  100A,PLG,2P3W,MG,613,000,250VDC,SC

UPC: 708917302940

Male Plug, Voltage 250VDC, Amperage 100A, 4 Poles 5 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

250 VDC

Classifications

Brand Name

Russellstoll

Standard

UL e68085

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

2