text.skipToContent text.skipToNavigation

Catalog No. : DS1522FP000

Description:  150A,CON,4P5W,MG,522,125/250,SC

UPC: 708917306290

MaxGard Female Connector, 100 Amp, 4 Pole 5 Wire, 125/250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

150 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

150 A

Number of poles

4