text.skipToContent text.skipToNavigation

Catalog No. : DS1521MRA00

Description:  100A,RS, 4P5W,MG, 30Y 250/440V

UPC: 708917348269

MaxGard Male Inlet with Angle Adapter, 100 Amp, 4 Pole 5 Wire, 30Y 250/440V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 A

Voltage Rating

250/440 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll