text.skipToContent text.skipToNavigation

Catalog No. : DS1516MRSB0

Description:  100A,NLT,4P5W,MG,516,SB0,3PY120V

UPC: 708917170266

Motor Inlet with Straight Adapter and Junction Box, Voltage 3 Phase Y 120V, Amperage 100A, 4 Poles 5 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

120 V

Classifications

Brand Name

Russellstoll