text.skipToContent text.skipToNavigation

Catalog No. : DS1516MR00K

Description:  100A,NLT,4P5W,MG,516,00K,3PY120V

UPC: 708917171324

MaxGard Male Inlet with Angle Adapter with Control Contacts, 100 Amp, 4 Pole 5 Wire, 30Y 120/208V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

120 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll