Catalog No. : DS1516MP00K
Description: 100A,PLG,4P5W,MG,516,00K,3PY120V
UPC: 708917168652
Male Plug Reverse Service - 100AMP, 4P5W, 120V, Standard Bushing 2 inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
Specifications
|
Number Of Poles |
4 |
|
Number Of Wires |
5 |
|
Amperage Rating |
100 Amps |
|
Voltage Rating |
120 V |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e68085 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E68085 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
100 A |
|
Construction type |
Plug |
|
Number of poles |
4 |