text.skipToContent text.skipToNavigation

Catalog No. : DS1507MP000/DF1027

Description:  100A,PLG,4P5W,MG,125/250 SC 1.69 BU

UPC: 708917339311

Male Plug, Voltage 3 Phase Y 125/250V, Amperage 100A, 4 Poles 5 Wire, with Screw Cap and 1.688 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

125/250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

4