text.skipToContent text.skipToNavigation

Catalog No. : DS1505FP00K

Description:  100A,CON,4P5W,MG,505,00K,3P250V

UPC: 708917173564

Female Connector, Voltage 3 Phase 250V, Amperage 100A, 4 Poles 5 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4