text.skipToContent text.skipToNavigation

Catalog No. : DS1504MRABK

Description:  100A,NLT,4P5W,MG,504,ABK,3PY277V

UPC: 708917271543

Motor Inlet with Angle Adapter and Junction Box, Voltage 3 Phase Y 277V, Amperage 100A, 4 Poles 5 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

277 V

Classifications

Brand Name

Russellstoll