text.skipToContent text.skipToNavigation

Catalog No. : DS1504MRA00

Description:  100A, NLT,4P5W, 504, ABL,3P277/480

UPC: 708917333340

Male Inlet with Angle Adapter Reverse Service - 100AMP, 4P5W, 480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll