text.skipToContent text.skipToNavigation

Catalog No. : DS1504MP000/DF1030

Description:  100A PLG 4P5W 504 3PY277V DF1030

UPC: 708917343189

Male Plug, Voltage 3 Phase Y 277/480V, Amperage 100A, 4 Poles 5 Wire, with Screw Cap and 1.875 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

4