text.skipToContent text.skipToNavigation

Catalog No. : DS1504FRA00

Description:  100A,REC,4P5W,MG,504,AGL,3PY277V

UPC: 708917263647

Female Receptacle with Angle Adapter, Voltage 3 Phase Y 277V, Amperage 100A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

277 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4