text.skipToContent text.skipToNavigation

Catalog No. : DS1423MP000

Description:  150A,PLG,3P4W,MG,423,3P480V

UPC: 708917300601

Male Plug, Voltage 3 Phase 480V, Amperage 100A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E68085 N/A RSPX N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

150 A

Construction type

Plug

Number of poles

3