text.skipToContent text.skipToNavigation

Catalog No. : DS1421MRAB0

Description:  100A,NLT,3P4W 421 3PHASE/440

UPC: 708917346296

Maxgard Male Inlet with Angle Adapter and Junction Box, 100 Amp, 3 Pole 4 Wire, 3 Phase 440V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

440 V

Phase

3 Phase

Classifications

Brand Name

Russellstoll