text.skipToContent text.skipToNavigation

Catalog No. : DS1416MP000/DF1024

Description:  100A,PLG,3P4W,MG,416,3P208V,1.313BS

UPC: 708917332800

Male Plug, Voltage 3 Phase 208V, Amperage 100A, 3 Poles 4 Wire, with Screw Cap and 1.313 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

208 V

Material

Grey

Color

Gray

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

3