text.skipToContent text.skipToNavigation

Catalog No. : DS1414MR000

Description:  100A,NLT,3P4W,MG,414,3P600V

UPC: 708917234449

Maxgard Male Inlet, 100 Amp, 3 Pole 4 Wire, 30 600V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll