text.skipToContent text.skipToNavigation

Catalog No. : DS1409MRA00

Description:  100A,3P/220,3P4W,MG,MALE,RECP,ANGLE

UPC: 708917340560

Male Inlet with Angle Adapter Reverse Service - 100AMP, 3P4W, 220V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

220 V

Classifications

Brand Name

Russellstoll