text.skipToContent text.skipToNavigation

Catalog No. : DS1407MRAB0

Description:  100A,NLT,3P4W,MG,407,AB0,3P250V

UPC: 708917137818

Male Inlet with Angle Adapter and DJB3 Junction Box Reverse Service - 100AMP, 3P4W, 250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll