text.skipToContent text.skipToNavigation

Catalog No. : DS1407MRA00

Description:  100A 3P4W MG 407 3P250V MALE RECP

UPC: 708917344391

MaxGard 100 AMP Male Receptacle, 3-Phase, 250V, 3-Pole 4-Wire, with Angle Adapter
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 A

Voltage Rating

250 V

Phase

3

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3