text.skipToContent text.skipToNavigation

Catalog No. : DS1407MR00K

Description:  100A,NLT 3P4W MG 407,00K,3P250

UPC: 708917345602

MaxGard, 100 AMP Inlet, 3-Pole 4-Wire 407, 3-Phase 250V with Control Contact Drawing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

250 V

Phase

3

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard