text.skipToContent text.skipToNavigation

Catalog No. : DS1407MR000

Description:  100A,NLT,3P4W,MG,407,3P250V

UPC: 708917202943

Motor Inlet, Voltage 3 Phase 250V, Amperage 100A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

250 V

Phase

Three

Classifications

Brand Name

Russellstoll