text.skipToContent text.skipToNavigation

Catalog No. : DS1407MP00K/DF1024

Description:  100A,PLG,3P4W,407,3P250 W/DF1024

UPC: 708917343813

MaxGard, 30 AMP Plug, 3-Pole 4-Wire, 407, 3-Phase, 250V with DF1024 1 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

3