text.skipToContent text.skipToNavigation

Catalog No. : DS1404MP000/DF1020

Description:  100A,PLG,3P4W,MG,404,3P480 W/DF1021

UPC: 708917343547

MaxGard, 100 AMP Plug, 3-Pole 4-Wire, 404, 3-Phase, 480V with DF1020 1 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

3