text.skipToContent text.skipToNavigation

Catalog No. : DS1307MR000

Description:  100A,NLT,3P4W,MG,307,125/250V

UPC: 708917191629

MaxGard Screw Cap Male Inlet, 3 Pole 4 Wire, 100 Amp, 125/250V-60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll