text.skipToContent text.skipToNavigation

Catalog No. : DS1304MRAB0

Description:  100A,NLT,3P4W,MG,304,AB0,277/480V

UPC: 708917134015

Motor Inlet with Angle Adapter and Junction Box, Voltage 277/480V, Amperage 100A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll