Catalog No. : DS1283-G
Description: PVC CTD CVR FOR DEVICE BOX 3GNG GRY
UPC: 704508363307
PVC Coated Cover for Device Box with Operating Mechanism and Gasket, Three Gang with Gasket for External Operaiton of General Use Snap Switches, Surface Flush, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Shape |
Rectangular |
|
Type of fastening |
Screwing |
|
Model |
Other |
|
Colour |
Grey |
|
With connection cable |
N |