text.skipToContent text.skipToNavigation

Catalog No. : DS1223MR000/901257

Description:  150A MR 2PH 32V-60HZ SP 901257

UPC: 708917344629

150 AMP Male Receptacle, 2-Phase, 32V, 60HZ with MaxGard Inlet, 150 AMP, 2-Phase, 36VDC, Special 223 Voltage Assignment
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

150 Amps

Voltage Rating

32 VAC/36 VDC

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

150 A

Number of poles

2