text.skipToContent text.skipToNavigation

Catalog No. : DS1222FP000/901258

Description:  150A Con 2PH 32V-60HZ SP 901258

UPC: 708917344568

150 AMP Connector, 2-Phase, 32V, 60HZ with MaxGard Connector, 150 AMP, 2-Phase, 36VDC, Special 222 Voltage Assignment
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

2

Amperage Rating

150 Amps

Voltage Rating

32 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

150 A

Number of poles

3

Voltage

32-32 V