text.skipToContent text.skipToNavigation

Catalog No. : DS1216MR000

Description:  100A,NLT,2P3W,MG,216,208V

UPC: 708917207436

Motor Inlet, Voltage 208V, Amperage 100A, 2 Poles 3 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll