Catalog No. : DS1216MP000
Description: 100A,PLG,2P3W,MG,216,208V
UPC: 708917133964
Male Plug, Voltage 220V, Amperage 100A, 2 Poles 3 Wires, with Screw Cap
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical plugs |
Specifications
|
Number Of Poles |
2 |
|
Number Of Wires |
3 |
|
Amperage Rating |
100 Amps |
|
Voltage Rating |
220 V |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e68085 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E68085 | N/A | RSPX | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
100 A |
|
Construction type |
Plug |
|
Number of poles |
2 |