text.skipToContent text.skipToNavigation

Catalog No. : DS1206MR000/901251

Description:  100A MR 2PH 32V-60HZ SP 901251

UPC: 708917344599

100 AMP Male Receptacle, 2-Phase, 32V, 60HZ with MaxGard Inlet, 100 AMP, 2-Phase, 36VDC, Special 206 Voltage Assignment
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

32 VAC/36 VDC

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2