text.skipToContent text.skipToNavigation

Catalog No. : DS1204MRAB0

Description:  100AMP, 2P3W, 204,480V ABO REVERSE

UPC: 708917332824

Male Inlet with Angle Adapter and DJB3 Junction Box Reverse Service - 100AMP, 2P3W, 480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll