text.skipToContent text.skipToNavigation

Catalog No. : DS1204MR000

Description:  100A,NLT,2P3W,MG,204,480V

UPC: 708917149200

Male Inlet, Voltage 480V, Amperage 100A, 2 Poles 3 Wires, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll