text.skipToContent text.skipToNavigation

Catalog No. : DS1107MRAB0

Description:  100A,NLT,2P3W,MG,107,AB0,125V

UPC: 708917156246

Motor Inlet with Angle Adapter and Junction Box, Voltage 125V, Amperage 100A, 2 Poles 3 Wires, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll