text.skipToContent text.skipToNavigation

Catalog No. : DS1107MRA00

Description:  100A,REC,2P3W,MG,107,A00,125 VOLTS

UPC: 708917340331

Male Inlet with Angle Adapter Reverse Service - 100AMP, 2P3W, 125V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard