text.skipToContent text.skipToNavigation

Catalog No. : DS1107FRABK

Description:  100A,REC,2P3W,MG,107,ABK,125V

UPC: 708917195887

Female Receptacle with Angle Adapter and Junction Box, Voltage 125V, Amperage 100A, 2 Poles 3 Wires, Standard Bushing 1-11/16 Inch, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2